Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.
product picture of the process gas analyzer MKAS

MKAS
process gas analyzer

The flexible analyzer system for process- and emission-measurement applications

IMKAS
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
  • Measured variables

    CH4, CO, CO2, H2, H2O, He, N2O, NH3, NO, NO2, O2, SO2
    Hydrocarbons (e.g. C2H2), halogenated hydrocarbons (e.g. CH2Cl2) and other gases upon request

Campo applicativo

The MKAS gas analyzer system is used to measure a wide variety of exhaust gas parameters. The MKAS can be individually configured to suit the application-specific requirements. Whether used as a continuous emission monitoring system (CEMS) or as a process gas analyzer system (PGA), the individual system components can be precisely tailored to customer requirements. MKAS is available in a standard size or as a space-saving compact version.

  • Measurements in raw or clean gas

  • Measurements in process gases

  • Emissions monitoring, compliant with current EU directives


Device properties:

  • Analyzers and measured parameters can be retrofitted at any time

  • Available in a standard size or as a space-saving compact version

  • Meets the requirements for an automated measurement system (AMS) according to EU standards

  • Sample gas bypass for very short response times

  • Matches specific demands even for highly dusty process applications and ATEX applications

Vantaggi

  • Customizable to the measuring task thanks to the modular design

  • Proven system components ensures high reliability

  • Comprehensive service packages available (incl. installation and commissioning)

  • Various type of cold-xtractive or hot-extractive analyzers can be combined in a MKAS together with DAS, NOx Converter, etc

Selezione Xpert

  • Prodotti speciali

  • Progettati per applicazioni complesse

Eccellenza tecnica

Semplicità

Variabile

Xpert: per gestire al meglio anche le applicazioni più complesse ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products