Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
Food & Beverage Water Quality

Kit for Water Quality Detection

Food & Beverage Kit, Type Water Quality Detect


Avantages

  • Efficient workflow: Easy workflow that delivers results right when you need them

  • On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory

  • Versatile system: Use one Device to expand your testing opportunities

  • Test your brewing water for water quality parameters!

Functionality

The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!

It contains the following components:

Concentration Module (10x)

  • Simple handling steps

  • Enables the analysis of three sample types (swab, water samples through concentration, colonies from culture plate)

  • All necessary materials are included

Detection Module (10x)

  • Microfluidic cartridge for fully automated DNA extraction and qPCR

  • Operated in our Device BAB00

Product details

Quality parameters

  • Enterobacteriaceae

  • Enterococci

  • E. coli incl. Shigella

Sample types

  • Swab samples

  • Water samples

  • Colonies from culture plate

Analysis

  • Qualitative ("detected"/"not detected")

Number of tests per Kit: 10
Order number:
BKB00-B04A2

FAQ

More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.

How to order the Kit Water Quality Detect?

In Germany, Austria, and Switzerland, please use the contact form to request a non-binding offer.

Water Quality Detect Kit ©Endress+Hauser

Water Quality Detect Kit for 10 reactions

Concentration Module ©Endress+Hauser

Concentration Module

Detection Module ©Endress+Hauser

Detection Module

Vous êtes curieux ? Demandez votre offre sans engagement ici

Veuillez remplir le formulaire et nous vous contacterons dans les plus brefs délais.

*Obligatoire