Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
Food & Beverage Beer Monitoring

The large Kit for Spoilage Bacteria Identification

Food & Beverage Kit, Type Spoilage Bacteria Ident L


Avantages

  • Efficient workflow: Sustainable process optimisation that minimises losses due to unusable batches

  • On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory

  • Clever process detective: Discover the problem areas of your process

  • Easier consistent: Maintaining brand image and customer satisfaction

  • Identify a variety of spoilage bacteria & resistance genes simple, fast, on-site!

Functionality

The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!

It contains the following components:

Concentration Module (10x)

  • Simple handling steps

  • Enables the analysis of three sample types (swab, beer samples through concentration, colonies from culture plate)

  • All necessary materials are included

Detection Module (10x)

  • Microfluidic cartridge for fully automated DNA extraction and qPCR

  • Operated in our Device BAB00

Product details

Quality parameters

  • L. brevis, L. backii, L. rossiae, L. acetotolerans, L. lindneri

  • P. damnosus

  • horA gene & horC gene

Sample types

  • Swab samples

  • Filtered, unfiltered and dark beer (see FAQ)

  • Enrichment (see FAQ)

  • Colonies from culture plate

Analysis

  • Qualitative ("detected"/"not detected")

Number of tests per Kit: 10
Order number:
BKB00-B06A1

FAQ

More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.

How to order the Kit Ident L?

In Germany, please use the contact form to request a non-binding offer.

In Austria and Switzerland, please order from your local store (AT/CH).

Food & Beverage Kit ©Endress+Hauser

Food & Beverage Kit for 10 reactions

Concentration Module ©Endress+Hauser

Concentration Module

Detection Module ©Endress+Hauser

Detection Module

Vous êtes curieux ? Demandez votre offre sans engagement ici

Veuillez remplir le formulaire et nous vous contacterons dans les plus brefs délais.

*Obligatoire