Kit for Spoilage Bacteria Screening
Food & Beverage Kit, Type Spoilage Screen v2
Simple, fast, and on-site detection of spoilage bacteria with our Screening Kit.
Avantages
Efficient workflow: Sustainable process optimisation that minimises losses due to unusable batches
On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory
Clever process detective: Discover the problem areas of your process
Easier consistent: Maintaining brand image and customer satisfaction
Detect spoilage bacteria groups & resistance genes – simple, fast, on-site!
Functionality
The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!
It contains the following components:
Sample preparation (10x)
Simple handling steps with minimal effort
Fast sampling
Enables analysis of many different sample types
All necessary materials are included
Detection Module (10x)
Microfluidic cartridge for fully automated DNA extraction and qPCR
Operated in our Device BAB00
In addition to packaging as a Kit, we also offer the option of ordering the Detection Modules and individual workflow specific items for sample preparation in packs of 10 (see Ordering options).
Product details
Quality parameters
Lactobacillus group for breweries (L. brevis, L. lindneri, L. backii, L. rossiae, L. acetotolerans)
Pediococcus group for breweries (P. damnosus)
Megasphaera group
Pectinatus group
horA & horC gene
Sample types
Swab samples
Water samples
Beer samples (including dark beer)
Samples of non-alcoholic beer and shandy
Enrichment samples
Colonies from culture plate
Analysis
Qualitative ("detected"/"not detected")
Level ("low", "medium", "high")
Ordering options
Kit
Kit for 10 reactions: BKB00-B03A2, replaces BKB00-B03A1
Individual orders
10x Detection Module: BDB00-B03A2
10x material for workflow with swab (colonies, swabs, enrichment): BPB00-E00A1
10x material for workflow for liquids (excluding dark beers and shandies): BPB00-D00A1
Additional module for dark beers and shandies: B-2023
FAQ
More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.
How to order the Kit Screen v2?
In Germany, please use the contact form to request an non-binding offer.
In Austria and Switzerland, please order from your local store (AT/CH).