Kit for Water Quality Detection
Food & Beverage Kit, Type Water Quality Detect
Avantages
Efficient workflow: Easy workflow that delivers results right when you need them
On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory
Versatile system: Use one Device to expand your testing opportunities
Test your brewing water for water quality parameters!
Functionality
The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!
It contains the following components:
Concentration Module (10x)
Simple handling steps
Enables the analysis of three sample types (swab, water samples through concentration, colonies from culture plate)
All necessary materials are included
Detection Module (10x)
Microfluidic cartridge for fully automated DNA extraction and qPCR
Operated in our Device BAB00
Product details
Quality parameters
Enterobacteriaceae
Enterococci
E. coli incl. Shigella
Sample types
Swab samples
Water samples
Colonies from culture plate
Analysis
Qualitative ("detected"/"not detected")
Number of tests per Kit: 10
Order number: BKB00-B04A2
FAQ
More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.
How to order the Kit Water Quality Detect?
In Germany, Austria, and Switzerland, please use the contact form to request a non-binding offer.