Spoilage Bacteria Identification
Food & Beverage Kit, Type Spoilage Ident
Avantages
Efficient workflow: Sustainable process optimisation that minimises losses due to unusable batches
On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory
Clever process detective: Discover the problem areas of your process
Easier consistent: Maintaining brand image and customer satisfaction
Identify spoilage bacteria & resistance genes simple, fast, on-site!
Functionality
The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!
It contains the following components:
Sampling Module (10x)
Simple handling steps without great workload
Fast sampling thanks to the Sampling Module
Everything required is already included
Detection Module (10x)
Microfluidic cartridge for fully automated RNA extraction and qPCR
Operated in our Device BAB00
Product details
Quality parameters: L. brevis, horA gene, horC gene
Order number: BKB00-B02A1
Analysis: qualitative ("detected"/"not detected")
Number of tests per Kit: 10