Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
Endress+Hauser BioSense Device

Endress+Hauser
BioSense Device BAB00

Test your products for countless quality parameters with just one universal device.

The Device comprises all the hardware required to process the Detection Modules. The associated control software controls the Device and analyses the data - manual data interpretation is not required.

Avantages

  • Automates the entire workflow from the sample to the result

  • Only a few simple handling steps

  • No additional devices necessary (e.g. centrifuge/filter system)

  • No trained laboratory personnel required

  • Processing time: ~60 minutes (depending on the application)

Functionality

The Device enables the precise automated detection of quality parameters using qPCR and the application-specific kits - and all of this conveniently on-site!

The accompanying control software guides you through the analysis process from sample to result and saves the test results.

Product details

Order number: BAB00-A00A1+1
Number of samples per run: 1-2
Control software: can be run on any Windows PC or pre-installed on an optionally available laptop

Downloads

Endress+Hauser BioSense Device und Control Software ©Endress+Hauser

Vous êtes curieux ? Demandez votre offre sans engagement ici

Veuillez remplir le formulaire et nous vous contacterons dans les plus brefs délais.

*Obligatoire