©Endress+Hauser
Functional WirelessHART gateway
Field of application
The FieldGate SWG50 is a gateway for WirelessHART networks. It enables WirelessHART field devices to communicate with each other and manages network security and connectivity. The FieldGate converts and stores data from wireless field devices in a format that is compatible with other systems. It has Ethernet interfaces for connecting to host applications such as SCADA tools.
FieldGate is the perfect fit for WirelessHART adapters like the FieldPort SWA50 or SWA70. It can be used for remote monitoring or as a digital second channel by using extended information about measurements and/or diagnostic information. It is compatible with the FieldEdge SGC500 for the integration into Netilion, a cloud-based solution from Endress+Hauser.
Benefits
Easy commissioning and diagnosis of a self-organized WirelessHART network with up to 100 WirelessHART devices
Ideal for operations with limited space in the cabinet, since it is compact and can be mounted on DIN rails
Flexible use of FieldGate in the hazardous areas of a plant
Seamless integration of field device information into higher-level system applications using standardized protocols such as Modbus TCP or HART-IP
Extended selection
High-end products
Highly functional and convenient
Technical excellence
Simplicity
©Endress+Hauser
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Loading alternative products
Success stories
Smart energy solutions
Smart energy solutions - Continuous data recording enables targeted optimization
Read the full story
Guaranteed water quality of aquaculture basins
Aqualande, a leading player in the European aquaculture business, launched a continuous water quality monitoring. Endress+Hauser’s robust hardware and digital technology could convince the customer.
Read the full story
Most downloaded
FieldGate SWG50
English version - 03/2022
Functional WirelessHART gateway
EN
DE ES FR IT JA PL PT RU ZH
31/03/2022
Language:
English
Version:
31/03/2022
File size:
1 MB
File name:
TI01677SEN_0122-00.pdf
25 documents
Functional WirelessHART gateway
EN
German Spanish French Italian Japanese Polish Portuguese Russian Chinese
31/03/2022
Language:
English
Version:
31/03/2022
File size:
1 MB
File name:
TI01677SEN_0122-00.pdf
Functional WirelessHART Gateway
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Swedish Thai Turkish Chinese
31/03/2022
Language:
English
Version:
31/03/2022
File size:
2.1 MB
File name:
BA02235SEN_0122-00.pdf
ワイヤレスソリューション
デジタル化の実現へ向けて
Endress+Hauser の WirelessHART ソリューションは、プロセスとプラントに関する詳細な情報を提供します。
Language:
Japanese
Version:
24/09/2024
File size:
6 MB
File name:
CP00013SJA_1524_Wireless_Solutions.pdf
Wireless-Lösungen
Ihr Wegbereiter für die Digitalisierung
Kompetenzbroschüre
Mit den Wireless-Lösungen von Endress+Hauser erhalten Sie mehr Informationen über Ihren Prozess und Ihre Anlage.
Language:
German
Version:
13/08/2024
File size:
6.8 MB
File name:
CP00013S_04_DE_15.24.pdf
Wireless solutions
Your digitalization enabler
Competence Brochure
Endress+Hauser’s WirelessHART solutions provide you with more information about your process and plant.
Language:
English
Version:
13/08/2024
File size:
6.7 MB
File name:
CP00013S_04_EN_15.24.pdf
Product family: Fieldgate
Product root: SWG50- Declaration number: HE_01910_01.24 Manufacturer specification: RoHS
Language:
English
Version:
31/01/2024
File size:
78.6 KB
File name:
SWG50 China_RoHS_Declaration.pdf
Product family: Fieldgate
Product root: SWG50- Declaration number: EU_01023_01.22
Language:
English
Version:
21/10/2021
File size:
62.4 KB
File name:
EU_01023_01.22_SWG50.pdf
Product family: Fieldgate
Product root: SWG50- Region: Europe (ATEX) Approval agency: UL Protection: Ex e Zone 2
Language:
English
Version:
28/06/2021
File size:
246.5 KB
File name:
SWG50_UL 21 ATEX 2558X Rev.0.pdf
Product family: Fieldgate
Product root: SWG50- Region: USA Approval agency: UL Protection: Cl. I Div. 2
Language:
English
Version:
07/07/2021
File size:
61.5 KB
File name:
SWG50_UL NRAG.E196811_01.22.pdf
Product family: Fieldgate
Product root: SWG50- Region: International (IECEx) Approval agency: UL Protection: Ex e Zone 2
Language:
English
Version:
28/01/2022
File size:
572.9 KB
File name:
SWG50_IECEx UL 21.0127X Issue 0.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Lightning / EMP protector (N(f)-N(f))
Coaxial cable 15m (N(m)-N(m))
Coaxial cable 10m (N(m)-N(m))
Coaxial cable 5m (N(m)-N(m))
Coaxial cable 2.5m (N(m)-N(m))
Remote antenna & cable 1.5m
Coaxial Adap. Cable 0,5m (RSMA(m)-N(m))
Coaxial-Adapter (N(f)-N(f))
Remote panel antenna Non-Ex SWG50
Remote dipole antenna Non-Ex SWG50
Remote dipole antenna Ex SWG50
WirelessHART Gateway FieldGate SWG50
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all