Pressure Equipment Directive (PED)
Maximum safety when using pressurized measuring devices
Pressurized equipment on any system in industrial applications must satisfy specific requirements and legal regulations. This also includes individual pressure testing as standard as well as comprehensive weld and material tests and checks
Avantages
Optional for flowmeters: All required materials, tests and verification associated with full implementation of the AD 2000 regulations
Maximum safety in all pressurized applications
In Europe the PED (Pressure Equipment Directive) regulates the requirements for pressure equipment. This law is implemented in the form of the 14th Ordinance on the Product Safety Act in Germany. The PED guidelines apply to the design, manufacture and conformity evaluation of pressure devices and pressure device components with a maximum permitted pressure of more than 0.5 bar above atmospheric pressure.
The devices typically involved are flowmeters and sensors with pipes exceeding DN 25 as well as individual pressure and level measuring devices.
Tests
Individual pressure test for all flowmeters with nominal diameters exceeding DN 25
Optionally available for devices with nominal diameters smaller than DN 25
Dye penetration tests for checking joints
PMI (Positive Material Identification) for verification of the materials used
Material certification with 3.1 certificates
Optional individual X-ray tests of welding seams and much more.
Optional in the case of flow measurements: All required materials, tests and verification associated with full implementation of the AD 2000 regulations:
Regulation requirements
Requirements for production and testing
Including manufacturer's declaration on request
More information
-
Produits simples
- Facile à sélectionner, à installer et à utiliser
Excellence technique
Simplicité
-
Produits standard
- Fiable, robuste et effort de maintenance réduit
Excellence technique
Simplicité
-
Produits haut de gamme
- Hautement fonctionnel et pratique
Excellence technique
Simplicité
-
Produits spécialisés
- Conçu pour les applications exigeantes
Excellence technique
Simplicité
Variable
FLEX selections | Excellence technique | Simplicité |
---|---|---|
Fundamental selection Parfait pour les applications de base |
Excellence technique
|
Simplicité
|
Lean selection Performances optimales pour piloter les applications standards |
Excellence technique
|
Simplicité
|
Extended selection Fonctionnalités avancées pour maximiser vos process |
Excellence technique
|
Simplicité
|
Xpert selection Performances exceptionnelles pour applications exigeantes |
Excellence technique
|
Simplicité
Variable |
Téléchargements
-
TÜV-Bescheinigung für Analysemessgeräte
TÜV Süddeutschland
Taille du fichier:
64.8 KB
Nom du fichier:
TUEVDGR_Analyse.pdf
-
TÜV-Bescheinigung für Füllstandsensoren
TÜV Süddeutschland
Taille du fichier:
47.5 KB
Nom du fichier:
TUEVDGR_Fuellstand.pdf
-
TÜV-Bescheinigung für Drucksensoren
TÜV Süddeutschland
Taille du fichier:
92.8 KB
Nom du fichier:
TUEVDGR_Druck.pdf
-
DN 25 Regelung für Durchflussmessgeräte
Lloyd´s Register Nederland B.V.
Taille du fichier:
50.1 KB
Nom du fichier:
Stoomwezen_Art_3_Abs_3_de_061003.pdf
-
Bestätigung von Stroomwezen für Durchflussmessgeräte ohne Rohrleitung
Lloyd´s Register-Stoomwezen
Taille du fichier:
74 KB
Nom du fichier:
Stoomwezen_Art_2_1_4.pdf