Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Certified Basic Modbus Technology

A hands-on based course, recognized in all industries

Simple and robust, Modbus has become a standard communication protocol, and it is now a commonly available means of connecting industrial electronic devices. It enables communication among many devices connected to the same network, for example a system that measures flow and communicates the results to a computer. Modbus is also often used to connect a supervisory computer with a remote terminal unit (RTU) in supervisory control and data acquisition (SCADA) systems.

Date
18.11.2025
Horaires
08:30 - 17:00 CET
Lieu de la manifestation
Endress+Hauser Process Solutions AG
Christoph Merian-Ring 4
CH-4153 Reinach
Suisse
Langue proposée
Allemand

Informations complémentaires

Certified Basic Modbus Technology ©Endress+Hauser

Contact