Eliminate the risk of leaks and boost process efficiency
iTHERM ModuLine: This new generation of temperature measuring technology boasts a second process seal and fast-response protective conduit.
The iTHERM ModuLine product line is setting new standards in temperature measuring technology for process automation in the chemicals, oil, gas, and energy industries. A second process seal, Dual Seal, seals the process side even if the protection tube breaks. And that's not all – our fast-response protection tube makes measurements five times faster. The transmitter parameters are configured via Bluetooth® wireless technology using an intuitive app. It doesn't get much easier than this!
Benefits
High degree of safety thanks to the Dual Seal second process seal and fast-response protection tube
Time savings due to user-friendly product selection and simple configuration
Thermometer range available worldwide with international certificates and approvals, as well as country-specific materials and process connections
Maximum safety thanks to devices developed in line with SIL2/3
Product types reduced from 33 to four for cost savings on storage and spare parts
Temperature measuring technology for every application
![iTHERM ModuLine - Fast temperature measurement iTHERM ModuLine - Fast temperature measurement](/__image/a/9033689/k/25c9001bb9ed9c19e2fae8b7cfb2d04993820d32/ar/15-10/w/240/t/jpg/b/ffffff/fn/TM131%20TM121.jpg)
The new iTHERM ModuLine range is a perfect match for project requirements in the chemicals, oil, gas, and energy industries. It can be tailored to meet specific requirements and offers the ideal solution for every application, whether basic or extremely complex.
The products guarantee reliable, accurate and stable temperature measurements – while also providing valuable additional information about possible sensor failure, sensor corrosion, violations of temperature limit values, or undervoltage. This way, you can optimize your process monitoring, extend the lifetime of the temperature measuring point, and ultimately increase the safety of your plant.
The iTHERM ModuLine range is unique in that it boasts vibration-resistant and fast-response temperature sensors (iTHERM StrongSens and iTHERM QuickSens) and protection tube technology which makes measurements even more accurate. The patented thermometer extension neck with iTHERM QuickNeck quick fastener makes in situ recalibration effortless.
Added safety: The Dual Seal second process seal
![iTHERM ModuLine - Fast temperature measurement iTHERM ModuLine - Fast temperature measurement](/__image/a/9010638/k/fd37d5b4d42496dc6887dc69bb2a1605e65b7b7a/ar/15-10/w/240/t/jpg/b/ffffff/fn/Dual%20Seal%20Zweite%20Prozessbarriere%20NEU.jpg)
The Dual Seal second process seal takes safety in temperature measurements to a whole new dimension. If a crack forms in the protection tube, the pressure in the chamber increases and the sealing assembly seals the housing against the insert. By doing so, Dual Seal prevents the medium from leaking. At the same time, it sends a signal to the control system. In the event of an error, the temperature signal is maintained. This means that, with iTHERM ModuLine, you're on the safe side.
Faster temperature measurement
![iTHERM ModuLine - Fast temperature measurement iTHERM ModuLine - Fast temperature measurement](/__image/a/9010639/k/b4f30b56825c38cab899f280b77a30ccde3af2ec/ar/15-10/w/240/t/jpg/b/ffffff/fn/Schnellansprechendes%20Schutzrohr.jpg)
The quicker the thermometer response time, the better the temperature regulation – we developed our patented protection tube based on this principle. Using a method in protection tube production and design, we introduce a special thermally conductive material between the insert and protection tube. This drives out the air that would otherwise have an insulating effect, ensuring an optimum thermal connection with the process. The result? Temperature measurements is up to five times faster!
Simple connection with Bluetooth®
![iTHERM ModuLine - Fast temperature measurement iTHERM ModuLine - Fast temperature measurement](/__image/a/9005403/k/3d32d45375467e70509fa5cfe25c8e24145c9fd5/ar/15-10/w/240/t/jpg/b/ffffff/n/true/fn/TM131_operation%20app.jpg)
You can easily use the Endress+Hauser SmartBlue app via the optionally integrated Bluetooth® interface. The intuitive app makes it possible to configure and display measured values. This way, the iTHERM ModuLine products can be started up quickly and easily.