![The nitrate/SAC, turbidity and oxygen flow assembly Flowfit CYA251 extends your maintenance intevals Flowfit CYA251 is a ruggedized flow assembly for nitrate/SAC, turbidity and oxygen sensors](/__image/a/23460/k/68ac7be26e8e5a4469e978f7bb71a01e64e7c61b/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/CYA251_angular.jpg)
Field of application
Flowfit CYA251 is a flow assembly for nitrate/SAC, turbidity and oxygen sensors with a diameter of 40mm. It allows optimum adaption to your piping system thanks to numerous available process connections. The ruggedized material withstands even aggressive media and harsh environmental conditions and a back-pressure valve protects your process from blowing out and increases operational safety. Better still, with the automatic cleaning nozzle, you'll benefit from extended maintenance intervals.
Flowfit CYA251 is a universal flow assembly for:
Wastewater treatment plants:
- Process water treatment and monitoring
- Effluent water monitoringDrinking and process water:
- Process water treatment and monitoring
- Filter monitoring and filter backwashUtilities of all industries:
- Process water treatment and monitoring
- Cooling water monitoring
It is suitable for:
Nitrate/SAC: All measuring ranges
Oxygen: All measuring ranges
Turbidity: Mid and high measuring ranges
Benefits
Easy adaptation to your system: Process connections for almost all pipe diameters available.
Variable mounting options: Suitable for pipe or wall installation.
Fast measuring values: Low assembly volume shortens sensor response times.
Easy and safe maintenance: Automatic sensor cleaning without process interrupt.
Robust design: Suitable for process pressures up to 6 bar (87 psi).
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
CYA251
Flow assembly for nitrate/SAC, turbidity and oxygen sensors
EN 06/10/202015/01/201904/07/201206/03/2012Language:
English
Version:
06/10/2020
File size:
588.3 KB
File name:
TI00495CEN_0420.pdf
-
-
-
Operating Instruction (BA)
Flowfit CYA251
Flow assembly for nitrate/SAC, turbidity and oxygen sensors
EN 05/10/202015/01/201904/07/201206/03/2012Language:
English
Version:
05/10/2020
File size:
1.3 MB
File name:
BA00495CEN_0420.pdf
-
-
-
Manufacturer Declaration
Product family: Armaturen
Product root: CYA251-
Declaration number: HE_01082_01.18
Manufacturer specification: PEDEN 07/01/2019Language:
English
Version:
07/01/2019
File size:
256.2 KB
File name:
HE_01082_01.18_PED_CYA251.pdf
-
-
-
Manufacturer Declaration
Product family: Armaturen
Product root: CYA251-
Declaration number: HE_01031_01.18
Manufacturer specification: RoHSEN 04/09/2018Language:
English
Version:
04/09/2018
File size:
88.8 KB
File name:
HE_01031_01.18.pdf
-