Online continuous monitoring of clean water : - Drinking water - Treated process water
Installation
Compact device for bypass-installations.
Characteristic
" Versions with white light source " Fast and easy calibration " Complete primary calibration in less than 5 minutes " Verification in seconds " Reduced calibration costs and quick response times thanks to low volume sample chamber " Automatic continuous ultrasonic cleaning (Autoclean)increases cleaning intervals dramatically " Simple modular design " Easy to use and service " Affordable thanks to modular microprocessor based technology " Digital high-speed connections through RS-485 with Modbus Optional Features: " Flow chamber for bubble suppression " Reusable calibration kit
Measuring range
0 - 100 NTU
Measuring principle
Turbidity measurement using standardised 90° scattered light method acc. to U.S.EPA180.1 (White Light)
Design
The transmitted white light beam is scattered by the solid matter particles in the medium. The scattered light beams are detected by scattered light receivers which are arranged at an angle of 90° to the white light source.