

Specs at a glance
-
Process temperature
-20 to 60 °C (-4 to 140 °F)
Field of application
The Flexdip CYH112 holder is a modular system for sensors and assemblies in open basins, channels, or tanks. It allows nearly any kind of fixing, such as floor, wall, and rail mounting. Moreover, it is suitable for all types of sensor installation – chain, fixed, or free-swinging. The holder can be expanded or modified at any time. Flexdip CYH112 provides you with outstanding flexibility and enables you to install your measurement right on the point.
Flexdip CYH112 is a holder for all measurements in open basins, channels and tanks in:
Wastewater treatment plants
Water works
Utilities of all industries
It forms a perfect team with the Flexdip CYA112 assembly for simple sensor isolation.
The Flexdip team is suitable for all parameters, such as:
pH/ORP
Conductivity
Oxygen
Turbidity
Sludge level
Disinfection
UV photometry
Nutrients
Benefits
Simple, cost-effective and flexible
Existing structural works can be used
Holder adjustable in height, position and orientation
Easy to install and to maintain
Robust design: Suitable for process pressures up to 6 bar (87 psi)
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Flexdip CYH112 Technical Information
Holder for water and wastewater assemblies
EN 07/01/201913/11/201201/05/2009Language:
English
Version:
07/01/2019
File size:
2.8 MB
File name:
TI00430CEN_1419.pdf
-
-
-
Operating Instruction (BA)
Flexdip CYH112 Operating Instructions
Holder for water and wastewater assemblies
EN 07/01/201904/02/201401/05/2009Language:
English
Version:
07/01/2019
File size:
2.9 MB
File name:
BA00430CEN_1419.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Case Study (CS)
Improved thickener operation at Minera Valle Central
Improved thickener operation at Minera Valle Central
Online interface and turbidity measurement with CUS71D and CUS52DLanguage:
English
Version:
30/05/2022
File size:
720.2 KB
File name:
CS01741C40EN01.22_Improved thickener operation at Minera Valle Central.pdf
-
-
-
Case Study (CS)
Real time monitoring of water quality in aquaculture systems
CSIRO utilises Netilion Water Networks Insight (NWNI) to gain complete
visibility of process changes in their aquaculture researchfacility.
The turnkey cloud-based solution allows for real-time monitoring of
water quality parameters DO, pH, temperature and salinity.Language:
English
Version:
15/07/2021
File size:
330.4 KB
File name:
CS01706S36EN_01.21_Real time monitoring of water quality in aquaculture systems - Case study.pdf
-
-
-
Case Study (CS)
Echtzeitüberwachung der Wasserqualität in Aquakulturanlagen
Vollständige Transparenz bei Prozessänderungen mit einer
Cloud-basierten KomplettlösungLanguage:
German
Version:
15/07/2021
File size:
677.9 KB
File name:
CS01706S_0121_Echtzeitueberwachung der Wasserqualitaet in Aquakulturanlagen.pdf
-
-
-
Tender Text
Halterungen, Mauerkronenbefestigung, CYH 112, Mauerkrone, Querrohr_Kette
Modulare Armaturenhalterung mit Mauerkronenbefestigung zur flexiblen
Montage einer Taucharmatur mit HängebügelLanguage:
German
Version:
09/03/2010
File size:
26 KB
File name:
TTCYH112_3DE.doc
-
-
-
Tender Text
Halterung, Bodenbefestigung, CYH 112, Standsäule, Querrohr_Kette
ModulareArmaturenhalterung mit Standsäule zur flexiblen Montage einer
Taucharmatur mit Hängebügel und eines VorortmessumformersLanguage:
German
Version:
09/03/2010
File size:
27 KB
File name:
TTCYH112_5DE.doc
-
-
-
Tender Text
Halterung, Bodenbefesstigung, CYH 112, Standsäule, Querrohr, starr
Modulare Armaturenhalterung mit Standsäule zur flexiblen Montage einer
starr montierten Taucharmatur und eines VorortmessumformersLanguage:
German
Version:
09/03/2010
File size:
23 KB
File name:
TTCYH112_6DE.doc
-