The portable Liquiport CSP44 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
Access to the connections and operating elements such as the integrated Liquiline transmitter and the peristaltic pump is user-friendly and lockable.
The portable Liquiport CSP44 automatically takes water samples for monitoring of wastewater treatment plants, sewage networks, surface water and industrial processes.
Liquiport CSP44 enables you to take samples anywhere. Its two-part design guarantees an easy and safe transport while the battery power option makes you independent from electricity. Liquiport offers menu-guided sample programming and tool-free maintenance saving you time in your everyday tasks. When upgraded to a complete measuring station, it enables you to get a comprehensive overview of the events at your sampling point.
Liquiport CSP44 is suitable for the following applications:
Municipal and industrial wastewater treatment plants: - Self monitoring - Process monitoring - Monitoring of indirect dischargers - Monitoring of sewage system
Authorities and water management authorities: - Water protection and water quality - Monitoring of direct and indirect dischargers - Laboratories and hydrological institutions
Benefits
Can be used flexibly at any sampling point either with autonomous battery operation or via mains operation
100% adaptable to any monitoring task from time- or flow-controlled sampling to event-controlled sampling
Lockable, separate lower part of the sampler for easy and safe sample transport
Quick cleaning and maintenance thanks to easy, tool-free removal of wetted parts
By connecting up to two sensors, the sampler can be used as a fully-fledged measuring station (e.g. for event monitoring)
Offers all the benefits of the Liquiline platform, such as uniform operation of all devices, real plug & play with Memosens sensors and reduced need for spare part stock thanks to standardized components
Examination of wastewater, using the Liquistation CSF48 and the Liquiport CSP48 mobile, can provide valuable information about the occurrence of Covid 19 infections in a specific area
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
By choosing the Liquiline platform, you’re effectively choosing to spend less money on stock holding, save installation time and gain operational safety!
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex
Active barrier, 1 channel for 4 to 20 mA, HART® transparent with 24 to 230 V AC/DC as well as active/passive input and output, optionally with SIL and Ex