©Endress+Hauser
Flow assembly Flowfit CYA21 with sensor connection NPT 1/2"
©Endress+Hauser
Flow assembly Flowfit CYA21 with installed PG13.5 sensor with shaft length 120mm
Field of application
The Flowfit CYA21 flow assembly is suitable for installation in analytical measuring points in power plants and industrial utilities. Thanks to its design in high-quality stainless steel, it can also be used continuously in applications with high process pressures of up to 16 bar at 100°C. The assembly is very easy to install because it fits into all common compression fitting systems. It can be used to create measuring points for pH/ORP, conductivity or dissolved oxygen.
Flowfit CYA21 is a universal assembly for sensors with PG13.5 or NPT 1/2" process connection. It is intended for integration on analysis panels, analysis systems or for the realization of bypasses in the following industries:
Benefits
Easy realization of measuring points for quality monitoring of process media like boiler feed water or condensate.
Robust stainless steel assembly for use under demanding process conditions (maximum 16 bar at 100°C).
Open pipe outlets for easy integration into common compression fitting systems.
Easy installation thanks to the enclosed installation kit.
Success stories
An automated system for pH measurements at AVR
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Application
Quality control of pure water, condensate, permeate
Installation
Fixed installation assembly
Connection
Open pipe endings (outer diameter 6 mm)
Application
Quality control of pure water, condensate, permeate
Installation
Fixed installation assembly
Connection
Open pipe endings (outer diameter 6 mm)
Application
Quality control of pure water, condensate, permeate
Installation
Fixed installation assembly
Connection
Open pipe endings (outer diameter 6 mm)
Application
Quality control of pure water, condensate, permeate
Installation
Fixed installation assembly
Connection
Open pipe endings (outer diameter 6 mm)
Most downloaded
Flowfit CYA21
English version - 03/2020
Flow assembly
EN
BG CS DA DE EL ES ET FI FR HR HU ID IT JA KO LT LV NL NO PL PT RO RU SK SL SV TH TR
12/03/2020
Language:
English
Version:
12/03/2020
File size:
244.4 KB
File name:
BA01960CEN_0120.pdf
Flowfit CYA21
English version - 03/2020
Universal assembly for analysis systems in industrial utilities
EN
DE ES FR IT JA PT RU
12/03/2020
Language:
English
Version:
12/03/2020
File size:
320.4 KB
File name:
TI01441CEN_0120.pdf
8 documents
Universal assembly for analysis systems in industrial utilities
EN
German Spanish French Italian Japanese Portuguese Russian
12/03/2020
Language:
English
Version:
12/03/2020
File size:
320.4 KB
File name:
TI01441CEN_0120.pdf
EN
Bulgarian Czech Danish German Greek Spanish Estonian Finnish French Croatian Hungarian Indonesian Italian Japanese Korean Lithuanian Latvian Dutch Norwegian Polish Portuguese Romanian Russian Slovak Slovenian Swedish Thai Turkish
12/03/2020
Language:
English
Version:
12/03/2020
File size:
244.4 KB
File name:
BA01960CEN_0120.pdf
Leitfähigkeitsmessung in Industrieprozessen
Auswahl- und Engineeringhilfe für verschiedene Industrien und Anwendungen
Language:
German
Version:
27/04/2023
File size:
2.4 MB
File name:
CP01313CDE_0223_LF_Auswahlhilfe_web.pdf
さまざまな産業およびアプリケーション向けのpH測定セレクションガイド
Language:
Japanese
Version:
08/02/2024
File size:
2.6 MB
File name:
CP00010CJA_1315_1024_pH_selection_guide.pdf
さまざまな産業およびアプリケーション向けの選択およびエンジニアリングガイド
Language:
Japanese
Version:
12/01/2024
File size:
3.5 MB
File name:
CP01313CJA_0223_1024_Conductivity_sensor_selection_guide.pdf
pH measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
02/12/2021
File size:
3.2 MB
File name:
CP00010CEN_1621_pH selection guide_2021.pdf
Conductivity measurement in industrial processes
Selection and engineering guide for different industries and applications
Language:
English
Version:
27/04/2023
File size:
2.5 MB
File name:
CP01313CEN_0223_cond_selection_guide_web.pdf
pH-Messung in Industrieprozessen
Auswahl- und Engineering-Hilfe für verschiedene Industriebranchen und Applikationen
Language:
German
Version:
01/12/2021
File size:
3.3 MB
File name:
CP00010CDE_1621_pH Auswahlhilfe_2021.pdf
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit CYA21 Wall mount bracket
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all