It is the ideal device to check the measuring points in your process. The handheld immediately recognizes which sensor is connected and directly displays the correct measured value.
Whether in the laboratory or in the field – together with digital Memosens sensors the handheld provides full data consistency between your measurements.
Its integrated wireless charging function allows inductive charging with a Qi-certified pad.
Liquiline Mobile CML18, the multiparameter handheld that fits in every shirt pocket.
Field of application
The multiparameter handheld enables you to check any measuring point in your plant with Memosens sensors with inductive coupling. Using the identical sensors as already installed at the fixed measuring points in your process guarantees full data consistency between your measurements. Via a uniquely secure Bluetooth connection you can transfer all sensor data and measured values to your tablets or smartphones which makes documentation, sensor adjustment and data transfer safe and effortless.
Liquiline Mobile CML18 is a multiparameter handheld for the measurement of:
pH/ORP & temperature
Conductivity / conductivity trace & temperature
Oxygen / oxygen trace & temperature
It suits all industries and their utilities allowing the reliable check of
Measuring points
Grab samples (on-site as well as in the laboratory)
Process points where no online measurement is installed
Benefits
Easy operation: Use your existing tablets and smartphones for operation and commissioning.
Benefit from all the advantages of Memosens technology: Memosens sensors offer you the safest data transmission, the highest measured value availability and total ease of use.
Trust your measured values:
Using the same technology for process, laboratory and grab sample measurements provides you with full consistency.
Simplify your daily work:
Hot plug & play with pre-calibrated Memosens sensors enables you to rapidly change from one parameter to another.
Use it as a data logger:
Save more than 10,000 measured values with time and date stamp.
Take it where you need it:
Flexible use wherever it is needed, from the laboratory to the process. With its small and handy design it fits in any pocket.
Recharge it:
Low energy level? You can easily recharge it with an inductive pad.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Lab-to-process monitoring & control in Life Sciences -
Reliable measurement of bioprocess physical and
chemical properties
PU (Publication)
English version - 04/2024
New version available in English
A combined product list of analysis offerings from both Optical Analysis and LIquid Analysis for bioprocessing applications in the life science industry (including Raman Rxn2 analyzer, Raman Rxn4 analyzer, Rxn-10 probe, bio multi optic and bio sleeve, Raman flow assembly, Rxn-45 probe, Rxn-46 probe, Raman optic system for single use, Memosens CPS61E, Memosens COS81E, OUSBT66, Memosens CPS61E, Memosens CPS77E, Memosens CLS82E, OUSAF44, Memosens CPS11E, Memosens CLS16E, TOC Analyzer CA79, Liquiline transmitter platform, and Memobase software).