
Specs at a glance
-
Process temperature
Non-contact installation: any
Within installation:
-40°C...+70°C (-40°F...+158°F)
With high temperature adapter:
up to +450°C (+842°F) -
Process pressure / max. overpressure limit
Non-contact installation: any
Within installation:
0.5 bar ... 6.8 bar (7.2 psi ... 99 psi) abs.
With high pressure adapter:
up to +21 bar (+305 psi) abs. -
Min. density of medium
Solid weight: > 10 g/l
Field of application
The Soliwave FDR56 microwave barrier uses a contact-free procedure for detection of point levels. It can be installed in containers, conduits, shafts or on free fall shafts. It is possible to take a measurement through non-metallic container materials from the outside. Suitable as point level switch for controlling and counting all types of bulk solids. It interacts with the Soliwave FQR56 emitter.
Typical bulk solids are: Wood chips, wood dust or flour; plaster, cement, ash; paper or cardboard shred, gravel, sand, dried powders in general, bags and boxes.
Process connections: Threads
Ambient temperature: -40 to +70°C (-40 to +158°F)
Measuring range: Max. 100m (328ft)
International explosion protection certificates
Benefits
Highly reliable measurement due to flush-mounted installation and possible non-contact installation as well as indication of the signal strength on the transceiver
Mechanical robust solution ensures cost savings over the whole life cycle of the product: No wear and tear, process-wetted ceramic sensor diaphragm (optional), long serviceable life, maintenance free
Electronics housing can be rotated by 360°, allowing adjustment into optimum position after installation
Direct connection of the supply voltage (emitter and receiver separately or together)
Mechanically compatible to FQR50/FDR50 microwave barrier, existing process connections can continue to be used; likewise, accessories such as adapter flanges, installation brackets and sight glasses can continue to be used
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity

-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Soliwave FDR56/FQR56
Microwave barrier
EN 17/06/202406/12/202308/06/202012/09/201806/07/2018Language:
English
Version:
17/06/2024
File size:
2.2 MB
File name:
TI00443FEN_2024-00.pdf
-
-
-
Technical Information (TI)
TI Accessory FAR51
Insertion adapter with venting element
EN 11/12/202316/10/2017Language:
English
Version:
11/12/2023
File size:
486.9 KB
File name:
TI01368FEN_0223-00.pdf
-
-
-
Technical Information (TI)
TI Accessory FAR55
Wave guide
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
301.6 KB
File name:
TI01372FEN.PDF
-
-
-
Technical Information (TI)
TI Accessory FAR54
Plug made of PTFE or aluminium oxide ceramics
EN 26/06/201909/08/201816/10/2017Language:
English
Version:
26/06/2019
File size:
345.8 KB
File name:
TI01371FEN_0319.PDF
-
-
-
Technical Information (TI)
TI Accessory FAR52
Screw-in/weld-in Adapter
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
305.9 KB
File name:
TI01369FEN.PDF
-
-
-
Technical Information (TI)
TI Accessory FAR50
Weld-in nozzle with PTFE plug and counter flange
with venting elementEN 20/07/202126/06/201916/10/2017Language:
English
Version:
20/07/2021
File size:
446.8 KB
File name:
TI01362FEN_0321.pdf
-
-
-
Technical Information (TI)
TI Accessory FAR53
Spacer tube
EN 16/10/2017Language:
English
Version:
16/10/2017
File size:
433.9 KB
File name:
TI01370FEN.PDF
-
-
-
Operating Instruction (BA)
BA Soliwave FQR56/FDR56
Microwave barrier
EN 17/06/202406/12/202308/06/202005/07/2018Language:
English
Version:
17/06/2024
File size:
2.6 MB
File name:
BA01684FEN_0424-00.pdf
-
-
-
Short Instruction (KA)
KA Soliwave FDR56/FQR56
Microwave barrier
EN 06/12/2023Language:
English
Version:
06/12/2023
File size:
1.5 MB
File name:
KA01574FEN_0122-00.pdf
-
-
-
Short Instruction (KA)
Microwave barrier
Soliwave FQR56, FDR56
EN 30/08/202129/06/201627/04/201601/04/201617/06/2014Language:
English
Version:
30/08/2021
File size:
1.9 MB
File name:
KA00291F_1821.pdf
-