Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Max. process pressure
PN 40, Class 300, 20K
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4404/F316/F316L Process connection: 1.4404/F316/F316L
Prowirl R was designed for low flows and is thus the particularly dependable solution for energy management. Additionally its calibration option PremiumCal guarantees excellent measuring accuracy for maximum plant availability. With genuine loop-powered technology, Prowirl R 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas. Heartbeat Technology enables process safety at all times.
Convenient device wiring – separate connection compartment, various Ethernet options
Safe operation – no need to open the device
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Ethernet-APL portfolio
Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Flowmeter with best-in-class accuracy despite pipe reduction. Easy energy management – integrated temperature and pressure measurement for steam and gases. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell.
Nominal diameter range
DN 25 to 250 (1 to 10")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4404/F316/F316L Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
Product safety
CE, C-tick, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Measuring principle
Vortex
Product headline
Flowmeter with best-in-class accuracy despite pipe reduction. Easy energy management – integrated temperature and pressure measurement for steam and gases. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell.
Nominal diameter range
DN 25 to 250 (1 to 10")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4404/F316/F316L Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
Product safety
CE, C-tick, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
Measuring principle
Vortex
Product headline
Flowmeter with best-in-class accuracy despite pipe reduction. Easy energy management – integrated temperature and pressure measurement for steam and gases. Dedicated to applications with very low flow or reduced flow.
Sensor features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10").
Transmitter features
Cost and time savings – no pipework modifications needed for line size reduction. Same accuracy down to Re 10 000 – most linear Vortex meter body. Long-term stability – robust drift-free capacitive sensor. Integrated diameter reduction by 1 or 2 line sizes. Nominal diameter (mating pipe) up to DN 250 (10"). Flexible positioning of pressure cell.
Nominal diameter range
DN 25 to 250 (1 to 10")
Wetted materials
Measuring tube: 1.4408 (CF3M) DSC sensor: 1.4404/F316/F316L Process connection: 1.4404/F316/F316L
Measured variables
Volume flow, mass flow, corrected volume flow, energy flow, heat flow difference, temperature
Liquid: 0.1 to 540 m³/h (0.061 to 320 ft³/min) depending on medium: water with 1 bar a, 20 °C (14.5 psi a, 68° F) Steam, gas: 0.52 to 7300 m³/h (0.31 to 4300 ft³/min) depending on medium: steam with 180 °C, 10 bar a (356 °F, 145 psi a); air with 25 °C, 4.4 bar a (77 °F, 63.8 psi a)
Max. process pressure
PN 40, Class 300, 20K
Medium temperature range
Standard: –40 to +260 °C (–40 to +500 °F) High/low temperature (option): –200 to +400 °C (–328 to +752 °F) High/low temperature (on request): –200 to +450 °C (–328 to +842 °F)
Ambient temperature range
Compact version (standard): –40 to +80 °C (–40 to +176 °F) Compact version (option): –50 to +80 °C (–58 to +176 °F) Remote version (standard): –40 to +85 °C (–40 to +185 °F) Remote version (option): –50 to +85 °C (–58 to +185 °F)
Compact version: IP66/67, type 4X enclosure Sensor remote version: IP66/67, type 4X enclosure Transmitter remote version: IP66/67, type 4X enclosure
Display/Operation
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
4‐20 mA (passive)
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 12 to 35 V (4‐20 mA HART with/without pulse/frequency/switch output) DC 12 to 30 V (4‐20 mA HART, 4‐20 mA) DC 12 to 35 V (4‐20 mA HART, pulse/frequency/switch output, 4‐20 mA input) DC 9 to 32 V (PROFIBUS PA, pulse/frequency/switch output)
Hazardous area approvals
ATEX, IECEx, cCSAus, JPN, EAC, UK Ex
Product safety
CE, C-tick, EAC
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Marine approvals and certificates
ABS, LR, BV, DNV
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI (on request); welding test acc. to ISO 15614‐1, similar to ASME IX (on request)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)
WirelessHART and/or Bluetooth® communication interface, Operating frequency: 2.4 GHz (ISM band), Transmission range under reference conditions: WirelessHART communication - up to 200 m (656 ft), Bluetooth communication - up to 40 m (131 ft)