Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
-
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
-
Max. process pressure
PN 100, Class 600
-
Wetted materials
Measuring tube: 1.4404 (316/316L)
Connection: 1.4404 (316/316L)
Field of application
The patented four-tube Promass X provides premium accuracy (0.05 %) for highest capacity and offers an outstanding performance in on- and offshore applications in the oil and gas industry. With is innovative remote transmitter Promass X 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
For highest flow rates and outstanding performance in on/offshore applications in the oil and gas industry
Device properties
Nominal diameter: DN 300 to 400 (12 to 16")
Four-tube system with low pressure drop
Complete exterior design made of 1.4435 (316L)
Remote version with up to 4 I/Os
Backlit display with touch control and WLAN access
Standard cable between sensor and transmitter
Benefits
-
Increased profit – single installation point providing premium accuracy for large quantities
-
Fewer process measuring points – multivariable measurement (flow, density, temperature)
-
Space-saving installation – no in-/outlet run needs
-
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
-
Reduced complexity and variety – freely configurable I/O functionality
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Operating Instruction (BA)
BA Proline Promass X 500 PROFINET
English version - 11/2024
Coriolis flowmeter
EN 01/11/202416/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
11.4 MB
File name:
BA01768DEN_0424-00.pdf
-
-
-
Explosion Protection
Product family: , Cubemass, Cubemass C, Promag H, Promag P, Promag W, Promass A, Promass E, Promass F, Promass H, Promass I, Promass O, Promass P, Promass Q, Promass S, Promass X, Prosonic Flow G, Prosonic Flow P, t-mass F, t-mass I
English version - 02/2023
Product root: 5H3B-, 5H5B-, 5P3B-, 5P5B-, 5W3B-, 5W5B-, 6F3B-, 6F5B-, 6I3B-, 6I5B-, 8A3B-, 8A3C-, 8A5B-, 8A5C-, 8C3B-, 8C5B-, 8E3B-, 8E5B-, 8F3B-, 8F5B-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, 9G3B-, 9G5B- , 9P5B-, DK9013-, O5W3B-, O8E3B-, O8E5B-, O8F3B-, O8F5B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B-, S5H3B-, S5H5B-, S5P3B-, S5 P5B-, S5W3B-, S5W5B-, S6F3B-, S6F5B-, S6I3B-, S6I5B-, S8A5C-, S8C3B-, S8C5B-, S8E3B-, S8E5B-, S8F3B-, S8F5B-, S8H3B-, S8H5B-, S8I3B- , S8I5B-, S8O3B-, S8O5B-, S8P3B-, S8P5B-, S8Q3B-, S8Q5B-, S8S3B-, S8S5B-, S8X3B-, S8X5B-, S9G3B-, S9G5B-, S9P5B- Region: Great Britain Approval agency: CML Protection: Ex d
Language:
English
Version:
28/02/2023
File size:
153 KB
File name:
CML21UKEX1236X _Pl300-500_ZE001.pdf
-
-
-
Technical Information (TI)
TI Proline Promass X 500
Coriolis flowmeter
EN 01/11/202429/03/202401/08/202216/09/201915/07/2019Language:
English
Version:
01/11/2024
File size:
11.1 MB
File name:
TI01289DEN_0924-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500 PROFINET
Coriolis flowmeter
EN 01/11/202416/09/201915/07/201902/10/2017Language:
English
Version:
01/11/2024
File size:
11.4 MB
File name:
BA01768DEN_0424-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500 FOUNDATION Fieldbus
Coriolis flowmeter
EN 01/11/202401/11/2016Language:
English
Version:
01/11/2024
File size:
8.3 MB
File name:
BA01569DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500
Coriolis flowmeter
HARTEN 01/11/202401/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/11/2024
File size:
9.5 MB
File name:
BA01536DEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500
Coriolis flowmeter
Modbus RS485EN 01/11/202401/08/202201/09/201901/12/201802/10/2017Language:
English
Version:
01/11/2024
File size:
8.9 MB
File name:
BA01547DEN_0624-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 01/11/202408/01/2024Language:
English
Version:
01/11/2024
File size:
9.3 MB
File name:
BA02131DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500 EtherNet/IP
Coriolis flowmeter
EN 01/11/202402/10/2017Language:
English
Version:
01/11/2024
File size:
9.8 MB
File name:
BA01757DEN_0224-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500 PROFIBUS PA
Coriolis flowmeter
EN 01/11/202401/11/201801/08/2016Language:
English
Version:
01/11/2024
File size:
8.5 MB
File name:
BA01558DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 500 PROFIBUS DP
Coriolis flowmeter
EN 01/11/202401/06/2018Language:
English
Version:
01/11/2024
File size:
8.2 MB
File name:
BA01880DEN_0224-00.pdf
-
-
-
Device Parameter (GP)
GP Proline Promass 500
Coriolis flowmeter
PROFINET over Ethernet-APLEN 17/05/202408/01/2024Language:
English
Version:
17/05/2024
File size:
3.3 MB
File name:
GP01173DEN_0224-00.pdf
-