Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.25 % (standard)
Volume flow (liquid): ±0.25 %
Mass flow (gas): ±0.50 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 70 000 kg/h (0 to 2570 lb/min)
-
Medium temperature range
–40 to +150 °C (–40 to +302 °F)
-
Max. process pressure
PN 100, Class 600, 63K
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4404 (316/316L)
Field of application
The robust Promass E has a long-standing reputation as a reliable solution accurately measuring liquids and gases in a wide range of standard applications in the chemical industry. With genuine loop-powered technology, Proline E 200 enables cost-effective and seamless integration into existing infrastructures. The flowmeter offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology enables process safety at all times.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Accurate measurement of liquids and gases for a wide range of standard applications.
Device properties
Compact dual-tube sensor
Medium temperature up to +150 °C (+302 °F)
Process pressure: up to 100 bar (1450 psi)
Loop-powered technology
Robust dual-compartment housing
Plant safety: worldwide approvals (SIL, Haz. area)
Benefits
Cost-effective – multipurpose device; an alternative to conventional volumetric flowmeters
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
EU Declaration
Product family: , Promass A, Promass E, Promass F
English version - 06/2024
Product root: 8A2B-, 8E2B-, 8E2C-, 8F2B- Declaration number: EC_00238_06.24
EN 17/06/2024Language:
English
Version:
17/06/2024
File size:
302.7 KB
File name:
EC_00238_06.24.pdf
-
-
-
FDA Declaration
Product family: CNGmass, Cubemass, Cubemass C, Dosimass, Dosimass OEM, LNGmass, LPGmass, Promass 40, Promass A, Promass E, Promass F , Promass G, Promass H, Promass I, Promass K, Promass O, Promass P, Promass Q, Promass S, Promass X
English version - 10/2024
Product root: 40E-, 8A1B-, 8A2B-, 8A3C-, 8A5C-, 8BE-, 8C1B-, 8C3B-, 8C5B-, 8CM-, 8CN-, 8DF-, 8E1C-, 8E2C-, 8E3B-, 8E5B-, 8F1B-, 8F2B -, 8F3B-, 8F5B-, 8FE-, 8FF-, 8G1B-, 8H1B-, 8H3B-, 8H5B-, 8I1B-, 8I3B-, 8I5B-, 8KBB-, 8O1B-, 8O3B-, 8O5B-, 8P1B-, 8P3B-, 8P5B-, 8PE-, 8Q1B-, 8Q3B-, 8Q5B-, 8RE-, 8S1C-, 8S3B-, 8S5B-, 8X1B-, 8X3B-, 8X5B-, D8AB-, D8CB-, D8EB-, D8LB-, O8E1C-, O8E3B-, O8E5B-, O8F1B-, O8 F3B-, O8F5B-, O8I1B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B- Declaration number: FDA_00339_01.24 FDA specification: USP class VI
EN 03/10/2024Language:
English
Version:
03/10/2024
File size:
387.4 KB
File name:
FDA_00339_01.24.pdf
-
-
-
Technical Information (TI)
TI Proline Promass E 200
Coriolis flowmeter
EN 01/11/202401/01/202101/12/2016Language:
English
Version:
01/11/2024
File size:
4.2 MB
File name:
TI01300DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 200
Coriolis flowmeter
PROFIBUS PAEN 01/11/202401/01/202101/12/2016Language:
English
Version:
01/11/2024
File size:
4.4 MB
File name:
BA01639DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 200
Coriolis flowmeter
FOUNDATION fieldbusEN 01/11/202401/01/202101/12/2016Language:
English
Version:
01/11/2024
File size:
4.8 MB
File name:
BA01637DEN_0324-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass E 200
Coriolis flowmeter
HARTEN 01/11/202401/01/202101/12/2016Language:
English
Version:
01/11/2024
File size:
4.8 MB
File name:
BA01638DEN_0324-00.pdf
-
-
-
Device Parameter (GP)
Proline Promass 200 FOUNDATION Fieldbus Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/12/201624/11/2015Language:
English
Version:
01/08/2018
File size:
1.9 MB
File name:
GP01030DEN_0318.pdf
-
-
-
Device Parameter (GP)
Proline Promass 200 HART Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/12/201622/06/201501/07/2011Language:
English
Version:
01/08/2018
File size:
1.6 MB
File name:
GP01010DEN_0418.pdf
-
-
-
Device Parameter (GP)
Proline Promass 200 PROFIBUS PA Description of Device Parameters
Coriolis flowmeter
EN 01/08/201801/12/201603/08/2015Language:
English
Version:
01/08/2018
File size:
1.6 MB
File name:
GP01029DEN_0318.pdf
-
-
-
Short Instruction (KA)
Proline 200 FOUNDATION Fieldbus Brief Operating Instructions
Transmitter with Coriolis sensor
EN 01/08/201801/12/2016Language:
English
Version:
01/08/2018
File size:
1.3 MB
File name:
KA01267DEN_0218.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline Promass E
Coriolis sensor
EN 01/08/202201/10/201701/02/201701/12/2016Language:
English
Version:
01/08/2022
File size:
780.2 KB
File name:
KA01260DEN_0422-00.pdf
-
-
-
Short Instruction (KA)
Proline 200 HART Brief Operating Instructions
Transmitter with Coriolis sensor
EN 01/08/201801/12/2016Language:
English
Version:
01/08/2018
File size:
986 KB
File name:
KA01268DEN_0218.pdf
-