![VU2653 Product picture of: VU2653](https://portal.endress.com/webapp/picturepool/500/0/VU2653.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![VU2653 Product picture of: VU2653](https://portal.endress.com/webapp/picturepool/500/0/VU2653.jpg)
Transmitter power supply / display
unit VU 2653 with 3 1/2 digit LED,
height 14.2 mm and $2 limit contacts.
Control panel mounting according to
DIN 43700.
- as power supply unit : with voltage
output for supplying a
passive 2-wire transmitter.
Do not conntact an active transmitter!
Voltage output: 1 x 26 V = (DC)
max. 40 mA
(Input) : (for 2-wire transmitter,
4...20 mA)
Output : 1 x 4...20 mA
Relay : 2 x 250 V, 50/60 Hz,
5 A (potential-free)
Protection : Housing IP40,
Terminals IP20
Dimensions :W=96mm,H=48mm,D=150mm
as display unit: for connecting to an
active transmitter with
4...20 mA output.
Input : 1 x 4...20 mA
Output : 1 x 4...20 mA
Relays : 2 x 250 V, 50/60 Hz,
5 A (potential-free)
Protection : Housing IP40,
Terminals IP20
Dimensions : W = 96 mm,
H = 48 mm, D = 150 mm
The display range is set via DIL
switches.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-