![TMD842 Product picture of: TMD842](https://portal.endress.com/webapp/picturepool/500/0/TMD842.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![TMD842 Product picture of: TMD842](https://portal.endress.com/webapp/picturepool/500/0/TMD842.jpg)
SMART technology with HART protocol
Input for RTD, thermo-couple,
resistance and voltage
Output 4...20mA, galvaniccally
isolated
35mm top hat DIN rail mounting,
housing width 22.5mm conform to
EN 50022
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Omnigrad TMD842 - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Omnigrad_TMD_842_V1_1___1_3.zip
Device Type:
0x007C
Device Revision:
1
Firmware:
1.3
Version:
1.4.188.39
Date:
12/05/2023
-