![](https://portal.endress.com/picpool/sft/prodcont/thumb/bedadair.jpg)
![RSTD Product picture of: RSTD](https://portal.endress.com/webapp/picturepool/500/0/RSTD.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![RSTD Product picture of: RSTD](https://portal.endress.com/webapp/picturepool/500/0/RSTD.jpg)
For automatic waste water sampling
using the vacuum principle.
- IP 55 thermostatically controlled
cavity wall insulated stainless
steel cabinet (mat. no. 1.4301)
- Ambient temperature -20 to +50
degrees Celsius
- Suction height: max. 6 m
- Hose length: max. 30 m
- Sampling modes: time, quantity
- proportional or event controlled.
- Preselectable start/stop times
- Six programmmable programmes
- Presettable programme changeover
- Sample volume: presettable from
20 to 350 ml
- Sample distribution: bottle change
either on time base or number of
samples taken
- Interchangeable distribution system.
- TI 50051366
-
Successor
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
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-