This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
3-way, configurable.
DIP-switch: in-/output signal
Power supply (19,2-30VDC) via connecting
terminal blocks / DIN rail bus connector
:: Input: 2-/3-/4-conductor connection,
Pt100 according to IEC 60751
:: Output: 0(4)-20mA/0-10V/0(1)-5V/
10-0V/20-0(4)mA
-
-
Technical Information (TI)
Technical Information RNB127 and RNB128
Technical Information configurable temperature transmitter for Pt100
temperature sensors RNB127
and thermocouples RNB128EN 23/03/200730/03/200621/04/200505/04/2005Language:
English
Version:
23/03/2007
File size:
1.2 MB
File name:
Ti117Ren.pdf
-
-
-
Operating Instruction (BA)
RNB Einspeiseklemme / Power terminal block
Einspeiseklemme für Geräte der RNB-Familie / Power terminal block for
RNB devicesEN 08/06/2006Language:
English
Version:
08/06/2006
File size:
458.7 KB
File name:
BA214rb4.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung / Operating Instructions Temp. transmitter RNB127-A2
3-Wege Temperaturtransmitter / 3-way Temperature Transmitter RNB127-A2
EN 23/03/200701/12/200603/05/200630/03/2005Language:
English
Version:
23/03/2007
File size:
2.4 MB
File name:
Ba208Rb4.pdf
-
-
-
Operating Instruction (BA)
Betriebsanleitung / Operating Instructions Temp.transmitter RNB127-A1
3-Wege Temperaturmessumformer / 3-way Temperature Transmitter RNB127-A1
EN 23/03/200701/12/200603/05/200630/03/2005Language:
English
Version:
23/03/2007
File size:
2.5 MB
File name:
Ba207Rb4.pdf
-
-
-
Special Documentation (SD)
Device viewer
Technical documentation in other languages
Language:
English
Version:
14/07/2021
File size:
478.5 KB
File name:
SD02429R09EN_0121.pdf
-