Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: Prosonic T FTU230E

Prosonic T FTU230E

FTU230E
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Point level switch.
Measuring: ultrasonic, contactless.
Sensor enclosure: PVDF.
Max meas. range under ideal condition:
Liquid: 5m. Solid: 2m.
Blocking distance: 25cm.
Process connection G1-1/2.
Integrated sound velocity compensation.
Self cleaning effect of sensor membrane.
:: Status switch visible from outside.
:: Switch point freely adjustable.
:: Simple calibration.