![Stamosens CNS70 Product picture of: Stamosens CNS70](https://portal.endress.com/webapp/picturepool/500/0/CNS70.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Stamosens CNS70 Product picture of: Stamosens CNS70](https://portal.endress.com/webapp/picturepool/500/0/CNS70.jpg)
Immersion sensor for online
measurement of Nitrate in aqueous
solutions.
Measuring system: 4-beam alternating
light based on UV-light.
Max. suspended solids: 8 g/l,
Ambient temperature: -10...50oC,
Process temperature: 2...40oC,
only with transmitter CNM750.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Technical Information Stamosens CNM750 / CNS70
Photometric analysis system for the determination of nitrate in the
denitrification step and in the outlet of wastewater treatmentplantsEN 01/09/200801/02/200501/07/200401/09/2002Language:
English
Version:
01/09/2008
File size:
739.5 KB
File name:
TI215CEN_0908.pdf
-
-
-
Operating Instruction (BA)
Operating Instructions Stamosens CNM750 / CNS70
System for Online Nitrate Measurement
EN 01/03/200901/09/200801/07/200401/02/2002Language:
English
Version:
01/03/2009
File size:
997.2 KB
File name:
BA215CEN_0908.pdf
-
-
-
Short Instruction (KA)
Brief Operating Instructions Stamosens CNM750/CNS70
Online measuring system
EN 30/09/200831/07/2004Language:
English
Version:
30/09/2008
File size:
243.9 KB
File name:
KA215CEN_0908.pdf
-
-
-
Metrology
Product family: StamoSens
Product root: CNM750-, CNS70-
Approval agency: GOSTLanguage:
Russian
Version:
22/08/2007
File size:
288.3 KB
File name:
GOST Stamosens CNM750-CNS70, CSM750-CSS70 valid 07.2012.pdf
-