

This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Ultrasonic flowmeter
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Proline Prosonic Flow 93P Technical Information
Ultrasonic flow measuring system
Volume flow measurement of liquids in chemical or process applicationsEN 01/07/201101/07/201001/06/2009Language:
English
Version:
01/07/2011
File size:
1.1 MB
File name:
TI00083DEN_1311.pdf
-
-
-
Technical Information (TI)
Prosonic Flow 90U, 90W, 91W, 93C, 93U, 93W Technical Information (SI units)
Ultrasonic Flow Measuring System
Volume Flow Measurement for Standard Applications with Water, Wastewater
and Process WaterEN 01/04/200601/05/200515/10/200301/12/2002Language:
English
Version:
01/04/2006
File size:
1.4 MB
File name:
TI057DEN.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 HART Operating Instructions
Ultrasonic Flow Measuring System. The description of the device
functions are in a separate documentation.EN 19/08/201101/07/201001/06/200901/11/200415/10/2003Language:
English
Version:
19/08/2011
File size:
2.8 MB
File name:
BA00070DEN_1311.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 HART Description of Device Functions
Description of the device functions (Options and inputs). Additional
documentation for Operating Instructions PROline Prosonic Flow 93.EN 01/07/201101/06/200901/11/200415/10/200301/12/2002Language:
English
Version:
01/07/2011
File size:
1.3 MB
File name:
BA00071DEN_1311.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow 93 PROFIBUS DP/PA Operating Instruction
Ultrasonic Flow Measuring System with PROFIBUS DP/PA interface.
The description of the device functions are in a seperate documentation.EN 19/08/201121/09/201001/12/200701/12/2002Language:
English
Version:
19/08/2011
File size:
3.3 MB
File name:
BA00076DEN_1411.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 PROFIBUS DP/PA Description of Device Functions
Description of the device functions (Options and inputs).
Additional documentation for Operating Instructions Prosonic Flow93
PROFIBUS DP/PA.EN 01/07/201121/09/201001/12/2002Language:
English
Version:
01/07/2011
File size:
1.2 MB
File name:
BA00077DEN_1411.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 FOUNDATION Fieldbus Description of device functions
Description of the device functions (Options and inputs).
Additional documentation for Operating Instructions Proline Prosonic
Flow 93 FOUNDATION Fieldbus.EN 01/07/201125/10/201001/05/2002Language:
English
Version:
01/07/2011
File size:
1.2 MB
File name:
BA00079DEN_1411.pdf
-
-
-
Operating Instruction (BA)
Prosonic Flow 93 FOUNDATION Fieldbus Operating Instruction
Ultrasonic Flow Measuring System with FOUNDATION Fieldbus interface.
The description of the device functions are in a seperate documentation.EN 19/08/201125/10/201001/05/2002Language:
English
Version:
19/08/2011
File size:
2.5 MB
File name:
BA00078DEN_1411.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow 90, 91, 93 Sonderdokumentation / Special Documentation
Montageanleitung für die Verbindung Sensoren / Messumformer bei
Verwendung von flexiblen Kabelschutzrohren
Mounting instruc
tions for the sensor / transmitter connection using flxible conduitEN 01/11/2006Language:
English
Version:
01/11/2006
File size:
228.6 KB
File name:
KA015Da2.pdf
-
-
-
Installation Instructions (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201818/11/2011Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
-