![](https://portal.endress.com/picpool/sft/prodcont/thumb/prowirl_70.jpg)
![Prowirl 70H Product picture of: Prowirl 70H](https://portal.endress.com/webapp/picturepool/500/0/70H.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Prowirl 70H Product picture of: Prowirl 70H](https://portal.endress.com/webapp/picturepool/500/0/70H.jpg)
Smart microprocessor-based, flanged or
butt weld vortex shedding flowmeter
for measuring liquid, gas or steam
flow. Anchored and welded bluff body.
Titanium Differential Switched
Capacitance (DSC) sensor with
second containment to > 800 bar.
High immunity to thermal shock and
pipe vibration. Separate wiring com-
partment. Current (4-20mA) and
programmable passive open collector
outputs (XP/Ex d versions without
pulse output).
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Sistema di misura della portata a vortici prowirl 70
Misura di portata affidabile per
Gas, Vapore e LiquidiEN 01/01/1997Language:
Italian
Version:
01/01/1997
File size:
1.1 MB
File name:
TI031DIT.PDF
-
-
-
Operating Instruction (BA)
Prowirl 70 Operating Manual
Vortex Flow Measuring System for measuring gas, steam and liquids.
EN 01/03/1997Language:
English
Version:
01/03/1997
File size:
1.8 MB
File name:
ba018den.pdf
-
-
-
Installation Instructions (EA)
Change of device roots in CER database Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72,
73EN 01/10/201829/07/2015Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
802.2 KB
File name:
XA020DA3.pdf
-
-
-
Ex Safety Instruction (XA)
Prowirl 70ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA018D.
Ex documentation for the operating instruction BA018D.
Documentation Ex
relative à la mise en service BA018D.EN 01/09/2000Language:
English
Version:
01/09/2000
File size:
2 MB
File name:
XA019DA3.pdf
-
-
-
Manufacturer Declaration
Product family: Prowirl 70, Prowirl 72, Prowirl 73, Prowirl 77
Product root: 70D-, 70F-, 70H-, 70W-, 72F-, 72W-, 73F-, 73W-, 77F-, 77H-, 77W-
Declaration number: OXY-03001A_06EN 24/04/2006Language:
English
Version:
24/04/2006
File size:
102 KB
File name:
OXY-03001a_06.pdf
-
-
-
Electronic Device Description (EDD)
Electronic Data Description (EDD) - PROWIRL 70 - HART
SIEMENS, PDM, 6.0 SP5
File size:
12 KB
File name:
EH_HART_FL_Prowirl70_0x0033_0x01_0x02_PDM.zip
Device Type:
0x0033
Device Revision:
1
DD Revision:
2
Firmware:
1.01.01
Version:
1.00.00
Date:
14/11/2018
-
-
-
Device Type Manager (DTM)
Device Type Manager (DTM) - Prowirl 70 - HART
Endress+Hauser, DeviceCare, 1.07.06
Endress+Hauser, Field Xpert - SMT70, 1.07.00
Endress+Hauser, FieldCare, 2.17.00File size:
228 MB
File name:
EH_Prowirl_70___V1_1_01.zip
Device Type:
0x0033
Device Revision:
1
Firmware:
1.01.01
Version:
1.4.188.39
Date:
11/05/2023
-