Successor
Flowmeter with premium accuracy, robustness and extended transmitter functionality. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Most downloaded
Promass 63
Operating Instructions
English version - 12/1999
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases.
Language:
English
Version:
01/12/1999
File size:
1.9 MB
File name:
BA014DEN.pdf
25 documents
Promass 63
Technical Information
Coriolis Mass Flow Measurement System Promass 63, simultaneous measurement of mass, density and temperature for liquids and gases.
EN
German French Italian
01/12/1999
Language:
English
Version:
01/12/1999
File size:
1.2 MB
File name:
TI030DEN.pdf
Promass 63
Operating Instructions
Coriolis Mass Flow Measuring System for measuring the mass flow rate, density and temperature of fluids and gases.
EN
German French Russian
01/12/1999
Language:
English
Version:
01/12/1999
File size:
1.9 MB
File name:
BA014DEN.pdf
Promass 63
PROFIBUS-DP/-PA
Operating Instructions
Coriolis Mass Flow Measuring System (with PROFIBUS-DP/-PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.
EN
German French
01/03/2000
Language:
English
Version:
01/03/2000
File size:
3.3 MB
File name:
BA033DEN.pdf
Replacing connecting cable
Installation Instructions
Promass 60, 63, 64, 80, 83, 84
EN
German
01/10/2018
01/12/2009
Language:
English
Version:
01/10/2018
File size:
293.1 KB
File name:
EA00081DA2_1218.pdf
Change of device roots in CER database
Installation Instructions
Promag 30, 33, 10, 50, 53, Promass 60, 63, 80, 83, Prowirl 70, 77, 72, 73
EN
German
01/10/2018
29/07/2015
Language:
English
Version:
01/10/2018
File size:
92.1 KB
File name:
EA01134DA2_0218.pdf
Promass 63ATEX II 3GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA014D, BA033D. Ex documentation for the operating instruction BA014D, BA033D. Documentation Ex relative à la mise en service BA014D, BA033D.
EN
German French
01/02/2000
Language:
English
Version:
01/02/2000
File size:
1.2 MB
File name:
XA011DA3.pdf
Promass 63ATEX II 2GEx documentation
Ex-Dokumentation zur Betriebsanleitung BA014D, BA033D. Ex documentation for the operating instruction BA014D, BA033D. Documentation Ex relative à la mise en service BA014D, BA033D.
EN
German French
01/02/2000
Language:
English
Version:
01/02/2000
File size:
1.7 MB
File name:
XA003DA3.pdf
AMS HART Package V1.12.00
Manufacturer Information includes AMS - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00
EN
German
30/07/2015
13/01/2015
15/04/2014
07/01/2014
18/03/2013
Language:
English
Version:
30/07/2015
File size:
438.9 KB
File name:
MI00095S_04_en_10.15.pdf
PRM HART Package V1.08.00
Manufacturer Information includes PRM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.08.00
EN
German
30/07/2015
05/02/2015
10/07/2014
08/04/2014
18/03/2013
Language:
English
Version:
30/07/2015
File size:
253 KB
File name:
MI00099S_04_en_09.15.pdf
Simatic PDM PROFIBUS Package V1.12.00
Manufacturer Information includes PDM - Device List, Release Notes –
PROFIBUS
Manufacturer Information for users regarding software updates (following the NAMUR recommendation 53) New software version: 1.12.00
EN
German
25/11/2015
31/07/2015
02/02/2015
29/01/2015
08/04/2014
Language:
English
Version:
25/11/2015
File size:
249.1 KB
File name:
MI00094S_04_en_12.15.pdf
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Kit power supply 60/63 85-260VAC
Drawing number
Order code
E
50093556
Kit power supply 60/63 85-260VAC Ex
Drawing number
Order code
E
50093547
Kit power s. 60/63 20-55VAC/16-62VDC
Drawing number
Order code
E
50093557
Kit power s.60/63 20-55VAC/16-62VDCEx
Drawing number
Order code
E
50093548
Kit 10 fuses 250 VAC 1A00 slow-blow
Drawing number
Order code
4
50093519
Kit 10 fuses 250 VAC 2A50 slow-blow
Drawing number
Order code
4
50093524
Kit filter board 85-260VAC
Drawing number
Order code
F
50093542
Kit filter board 85-260VAC Ex
Drawing number
Order code
F
50093532
Kit filter board 20-55VAC/16-62VDC
Drawing number
Order code
F
50093543
Kit filter board 20-55VAC/16-62VDC Ex
Drawing number
Order code
F
50093533
Kit meas. amplifier PROMASS 60/63 M/F
Drawing number
Order code
B
50093552
Kit software 60/63meas.amplif.current
Kit com 63 HART/freq./RS485/stat.In
Drawing number
Order code
C
50093538
Kit commodule 63,2 current outputs Ex
Drawing number
Order code
C
50093539
Kit commodule 63 HART+Freq. Ex
Drawing number
Order code
C
50093540
Kit commodule 63 DZL Dx Ex i/IS
Drawing number
Order code
C
50093574
Kit commodule 63 PROFIBUS PA
Drawing number
Order code
C
50093578
Drawing number
Order code
C
50093581
Kit commodule 63 PROFIBUS DP
Drawing number
Order code
C
50093604
Kit commodule 63 HART+Freq. Ex i
Drawing number
Order code
C
50093605
Kit software 60/63/64 commod.current
Drawing number
Order code
3
50076177
Kit software 63 com PROFIBUS current
Drawing number
Order code
3
50092595
Kit display module Promass 63
Drawing number
Order code
D
50093613
Kit conn. board 3X/60/63/DMU93electr.
Drawing number
Order code
G
50093526
Kit connecting board 6X FS sensor
Drawing number
Order code
12
50093606
Kit connecting board 6X FS sensor Ex
Drawing number
Order code
12
50093607
Kit connecting board 6X FS electr.
Drawing number
Order code
A
50093609
Kit DAT memory 3X/6X/DMU93
Drawing number
Order code
2
50093528
Kit base support 3X/6X/DMU93
Drawing number
Order code
1
50093663
Kit cover 3X/60/63 blind version
Drawing number
Order code
7
50093640
Kit cover 30/33/60/63 blind vers.Ex d
Drawing number
Order code
7
50093646
Kit cover 3X/6X/DMU93 with window
Drawing number
Order code
6
50093645
Kit cover 3X/6X/DMU93 + window Ex d
Drawing number
Order code
6
50093650
Kit cover terminal compartment
Drawing number
Order code
8
50093641
Kit cover terminal compartment
Drawing number
Order code
13
50093641
Kit cover terminal compartment Ex d
Drawing number
Order code
8
50093647
Kit cover terminal compartment Ex d
Drawing number
Order code
13
50093647
Kit 10 cable glands PG 13.5
Drawing number
Order code
5
50093667
Kit 10 reductions PG 13.5/NTP 1/2"
Drawing number
Order code
5
50093668
Kit 10 reductions PG13.5/M20x1.5
Drawing number
Order code
5
50093669
Kit 10 reductions PG13.5/G 1/2"
Drawing number
Order code
5
50093670
Kit 2 cable glands M26/PG 13.5
Drawing number
Order code
5
50093675
Kit 2 cable glands M26/M20x1.5
Drawing number
Order code
5
50093676
Kit 2 cable glands M26/NTP 1/2"
Drawing number
Order code
5
50093677
Kit 2 cable glands M26/G 1/2"
Drawing number
Order code
5
50093678
Kit gaskets housing 3X/6X/DMU93 comp
Drawing number
Order code
9
50093633
Kit gaskets housing 60/63/64 FS
Drawing number
Order code
11
50093637
Kit parts housing 3X/6X/DMU93
Drawing number
Order code
10
50093664
Kit cable Promass remote version 10m
Kit cable PROMASS remote version 10m Ex
Kit cable Promass remote version 20m
Kit cable PROMASS remote version 20m Ex
Electronics insert mod. PROMASS 63F/M
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all