![](https://portal.endress.com/picpool/sft/prodcont/thumb/sensor_400_800_l_cv.jpg)
![Promag L 800 / 5L8B Product picture of: Promag L 800 / 5L8B](https://portal.endress.com/webapp/picturepool/500/0/5L8B.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
![Promag L 800 / 5L8B Product picture of: Promag L 800 / 5L8B](https://portal.endress.com/webapp/picturepool/500/0/5L8B.jpg)
Electromagnetic flowmeter
Inline version.
Fully suitable for standard applications
in the water and wastewater industry.
Compact sensor design.
Short installation length (DVGW/ISO).
Transmitter housing: polycarbonate.
Measuring intervals individ. adaptable.
:: Weight-optimized sensor
and intelligent energy efficient mode.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Proline Promag L 800 Technical Information
Electromagnetic flow measuring system
The economic, battery-powered measuring device for
every water applicationEN 02/08/201323/04/2012Language:
English
Version:
02/08/2013
File size:
4 MB
File name:
TI00116DEN_0213.pdf
-
-
-
Operating Instruction (BA)
Proline Promag L 800 Operating Instructions
Battery-powered, electromagnetic flow measuring system for
measuring the flow rate of waterEN 31/07/201323/04/2012Language:
English
Version:
31/07/2013
File size:
10.7 MB
File name:
BA00147DEN_0213.pdf
-
-
-
Short Instruction (KA)
Proline Promag Brief Operating Instructions
Proline Promag
Part 1 of 2
Electromagnetic sensorEN 01/04/201701/08/201601/12/2015Language:
English
Version:
01/04/2017
File size:
1.3 MB
File name:
KA01216DEN_0317.pdf
-
-
-
Short Instruction (KA)
Proline Promag L 800 Brief Operating Instructions
Electromagnetic flowmeter
EN 31/07/201323/04/2012Language:
English
Version:
31/07/2013
File size:
3.4 MB
File name:
KA00055DEN_0213.pdf
-
-
-
Installation Instructions (EA)
Activating the battery on connection B2 Installation Instructions
Promag 800 L, W
EN 03/07/201727/11/2012Language:
English
Version:
03/07/2017
File size:
198.5 KB
File name:
EA01044DA2_0217.pdf
-
-
-
Installation Instructions (EA)
EA Alteration of the display module
Proline 10
EN 15/03/202403/10/202201/04/2022Language:
English
Version:
15/03/2024
File size:
874.5 KB
File name:
EA01362DA2_0324-00.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing cover and O-ring Installation Instructions
romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME,
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9
2, 93, t-mass 65, Prowirl 72, 73EN 01/10/201828/06/2012Language:
English
Version:
01/10/2018
File size:
520.1 KB
File name:
EA00098DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing spare parts Installation Instructions
Promag 800 Compact Version, Remote Version
EN 01/10/201819/06/2012Language:
English
Version:
01/10/2018
File size:
539.7 KB
File name:
EA01026DA2_0218.pdf
-