Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Product photo Raman electro-optical (EO) fiber cable with EO connector and Rxn-10 probe

Raman electro-optical (EO) fiber optic cables

Innovative Raman fiber optics designed for maximum laser safety and easy installation

KFOC1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Ambient temperature

    Range:
    -40 to 70 °C / -40 to 158 °F

  • Fiber optic cable

    Length: 5000 mm / 196.86 inch (custom lengths available)
    Bend radius: 152.4 mm / 6 inch