Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
The portable Teqwave T offers the most flexible application possibilities for temporary in situ liquid analysis in your plant or laboratory. With just one device, you can monitor concentration values at various measuring points and thus maximize your product quality at minimum operational expenditure. The mobile transmitter with its pre-configured measuring points allows you to use Teqwave T perfectly matched to your production needs.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Temporary concentration measurement of liquids at various measuring points in plant & laboratory
Device properties
Insertion length: 180 mm (7 in)
Accurate and independent of flow profile
Robust, portable transmitter with Li-ion battery 2300 mAh
Large color display with 4 operating keys
Integrated data storage for max. 3000 measured values
Benefits
Easy, fast and efficient – real-time in situ liquid analysis
Versatile applications – one device for changing tasks
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – surveillance of product quality without sampling
Hug Oberflächentechnik AG relies on the portable Teqwave T from Endress+Hauser for the concentration measurement of their passivation and degreasing solutions
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
AVR Waste in Botlek, Rotterdam, processes up to 1.7 million tons of residual waste per year. Discover how they optimized their pH measurement thanks to Endress+Hauser
Smart, mobile measuring device – individually for your process. Easy, fast and efficient – real-time in situ liquid analysis. Temporary concentration measurement of liquids at various measuring points in plant and laboratory.
Sensor features
Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling. Insertion length: 180 mm (7 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply. Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Smart, mobile measuring device – individually for your process. Easy, fast and efficient – real-time in situ liquid analysis. Temporary concentration measurement of liquids at various measuring points in plant and laboratory.
Sensor features
Versatile applications – one device for changing tasks. Highest process safety – reliable metering due to robust, maintenance-free sensor. Cost-saving – surveillance of product quality without sampling. Insertion length: 180 mm (7 in). Accurate and independent of flow profile.
Transmitter features
Customized usage – innovative application concept, expendable for changing measuring tasks. Fast, straightforward operation without metrology knowledge – pre-configured measuring points. Efficient plant monitoring – up to 8 hours of mobile operation without external power supply. Robust, portable transmitter with Li-ion battery 2300 mAh. Large color display with 4 operating keys. Integrated data storage for max. 3000 measured values.
Concentration According to concentration app data sheet, maximum 0 to 100 % Sound velocity 600 to 2000 m/s Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F) Density 0.7 to 1.5 g/cm³
Medium temperature range
0 to 100 °C (32 to 212 °F)
Ambient temperature range
Sensor: 0 to 50 °C (32 to 122 °F) Transmitter: 0 to 40 °C (32 to 104 °F)
Operating tool via an Ethernet interface to install and manage concentration apps of the mobile version: Teqwave T
Language:
Language neutral
Version:
23/01/2020
File size:
547 MB
File name:
Teqwave Viewer Mobile
21 documents
Technical Information (TI)
Teqwave T
Technical Information
Technical Information (TI)
English version - 05/2019
New version available in English
Measuring device with surface acoustic wave Technology Smart, highly flexible solution for mobile concentration measurement – individually for your process