113 GHz + your wavelength
The correct answer to any application
Based on the sum of 113 GHz, we select the appropriate radar frequency for each of your applications. In terms of engineering, we will supply you with the complete portfolio of radar instruments and optimize your process automation. On a personal note, we tune into your wavelength to understand exactly what you need for your specific processes.
Benefits
-
Level measuring devices that are optimized to suit the specific application will increase efficiency, quality and safety in your plant
We select the right instruments for you as we get to know your individual needs from one-to-one discussions with our experts.
Gain an overview of the level measuring devices for your sector
Advantages of guided radar with measuring frequency of 1 GHz
Guided radar is suitable for applications involving foam and low dielectric constant values
Enables interface measurement, gas phase compensation and bypass applications
Advantages of radar with measuring frequency of 6 GHz
Reliable even in the event of condensation and turbulence
Stilling well applications
Advantages of radar with measuring frequency of 26 GHz
Good focusing properties
Suitable for 90% of applications
Even suitable in the case of turbulence
Advantages of radar with measuring frequency of 80 GHz
Perfect focusing with emitting angle of 3°
Large measuring range up to 125 m
Highest accuracy with 0.5 mm for Micropilot NMR81
There is more to level measurement than just radar
Sometimes, a completely different measuring principle can take your processes further. This is why we offer the complete portfolio of technology such as vibronic, ultrasonic, capacitance probes, hydrostatic, gamma, electromechanics and further solutions.

Downloads
-
Anmeldung Testmessung 113 GHz.pdf
File size:
1.7 MB
File name:
Anmeldung Testmessung 113 GHz.pdf