Max. measurement error3 % o.r. 4 % o.r. 5 % o.f.s. (depending on chosen option of ordering feature "Calibration flow")
Measuring range0.5 to 910 kg/h (1.1 to 2002 lb/h) 0.5 to 1365 kg/h (1.1 to 3003 lb/h) (for air, depending on chosen option of ordering feature "Calibration flow")
Medium temperature range–40 to +100 °C (–40 to +212 °F)
Medium temperature range-20...+85°C (-4...+185°F) CIP able to 130°C / 266°F
Max. process pressure100 bar (1.740 psi)
You've viewed 6 of 9 products
Thermal mass flowmeters
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
Whenever high turndown or low pressure losses are important in gas metering applications in any industry, thermal mass flowmeters offer a real alternative to traditional measuring techniques – whether for process control, consumption and supply monitoring, detecting leaks or monitoring distribution networks. Using insertion versions, it is also possible to measure gas flows in very large pipelines or in rectangular ducts.
The thermal measuring principle is widespread in industry and is being used successfully in many applications with gas flow, for example:
Compressed air (consumption, distribution)
Carbon dioxide (for beverage production and chilling)
Argon (in steel production)
Nitrogen and oxygen (production)
Natural gas (for burners and boiler feed control)
Air and biogas measurement (e.g. in wastewater plants)
00:00
The Thermal Flow Measuring Principle
Thermal flow measuring principle
This measuring principle is based on the fact that heat is drawn from a heated body when a fluid flows past.
A thermal flowmeter contains two PT100 temperature sensors for this purpose. One sensor measures the current fluid temperature as a reference. The second sensor is heated and has a constant temperature differential relative to the first sensor at “zero flow.”
As soon as the fluid begins to flow in the measuring tube, the heated temperature sensor cools off due to the fluid flowing past – the higher the flow velocity, the greater the cooling effect. The electric current required to maintain the temperature differential is thus a direct measure of mass flow.
Benefits
Multivariable – direct measurement and display of mass flow and fluid temperature
No pressure or temperature compensation required
High turndown (100:1)
Excellent low-end sensitivity
Quick reaction to fluctuations in flow
Downloads
Explore additional resources
Flow measuring technologies for liquids, gases and steam
Products and services of our flow measuring technologies for liquids, gases and steam at a glance
Proline in industries - the ideal device for each industry
eBook: Check out the benefits of the new Proline, have look at our industry-optimized product portfolio, and profit from additional information such as films and a download function for brochures.