Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: Dosimag DDA

Dosimag DDA

DDA
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task
  • Measuring principle

    Electromagnetic

  • Product headline

    Measurement of dynamic processes in a pipe installation, e.g. dosing, fast control, measurements using dosing pumps or piston pumps, pulsating current flows

  • Sensor features

    Low flow cut off
    Choice of volume unit
    Self-monitoring measuring device
    Approvals
    -3-A (Sanitary Standards Symbol Administrative Council Application)
    -SK 344-001

  • Nominal diameter range

    DN 02...25
    1/12"...1"

  • Max. measurement error

    ±0.5%
    ±5% without calibration

  • Measuring range

    0...17.7 m3/h

  • Max. process pressure

    PN16...40

  • Medium temperature range

    -20...130°C

  • Degree of protection

    IP 67
    Nema 4x

  • Display/Operation

    -

  • Outputs

    Pulse
    Frequency
    Status