Endress+Hauser
BioSense Device BAB00
Test your products for countless quality parameters with just one universal device.
The Device comprises all the hardware required to process the Detection Modules. The associated control software controls the Device and analyses the data - manual data interpretation is not required.
Benefits
Automates the entire workflow from the sample to the result
Only a few simple handling steps
No additional devices necessary (e.g. centrifuge/filter system)
No trained laboratory personnel required
Processing time: ~60 minutes (depending on the application)
Functionality
The Device enables the precise automated detection of quality parameters using qPCR and the application-specific kits - and all of this conveniently on-site!
The accompanying control software guides you through the analysis process from sample to result and saves the test results.
Product details
Order number: BAB00-A00A1+1
Number of samples per run: 1-2
Control software: can be run on any Windows PC or pre-installed on an optionally available laptop
Downloads
Device Control Software (request download via contact form)
![Endress+Hauser BioSense Device for molecular testing Endress+Hauser BioSense Device und Control Software](/__image/a/9851762/k/cfa4a38520ba396d8e7b647a5b928d898410f695/ar/2-1/w/1024/t/jpg/b/ffffff/n/true/fn/ESDR13%20+%20Laptop%20BioSense.jpg)