Search our database of industry case studies, application notes and white papers by selecting an industry, solution and service in the below filter.
Referenzen
Referenzen
Unsere Referenzbeispiele aus den unterschiedlichsten Branchen und Arbeitsgebieten geben Ihnen einen Einblick in die Verwendung und die Einsatzmöglichkeiten unserer Messgeräte, Automatisierungslösungen und Dienstleistungen in der Praxis.
KBI Biopharma is monitoring a diverse array of cell lines and cell concentrations in minimal volume for automated cell cultivation in the Life Sciences industry.
Since the temperature of compressed hydrogen increases with expansion during filling, temperature measurement is essential at hydrogen filling stations for safety reasons.
Our non-invasive thermometer can be easily retrofitted to the existing pipe and integrated into the control system to enable efficient stand-by operation of a turboset.